Publish your products
Rada T4 120 Timed Flow Mixer Tap
RADA

Rada T4 120 Timed Flow Mixer Tap

Contemporary deck/basin mounted push button mixer tap with adjustable flow rate and duration (5 - 20 seconds) for use on basins or counter tops. A non-concussive timed flow basin mounted mixer tap with separate temperature control and time and flow adjustment. The tap can be adjusted to give flow duration of 5–20 seconds when the button is pressed and released and the volume of flow can also be adjusted. Features: Contemporary design. Easy servicing - one piece cartridge. Energy and water saving - adjustable flow and time. Non-concussive action.
Specification
  • Product Reference

    Rada T4 120 Timed Flow Mixer Tap (2.1762.082)

    Standard product features

    Material:

    Body and push button: Chrome plated brass.

    Connection:

    Inlet: ½” BSP female union nuts at the end of flexible tails.

    Pressures:

    • Operational pressure (minimum/ maximum): 1/ 5 bar.

    • Static pressure (maximum): 10 bar.

    Temperature range:

    80°C maximum water temperature. For safety reasons it is recommended that the hot maximum temperature used for hand washing be pre-set at 40°C using a Rada/ Meynell Thermostatic Mixing Valve. Consult manufacturer's literature for more information.

Technical specification
  • Unique ref.Rada-T4-120-Timed-Flow-Mixer-Tap
  • Product familySanitary
  • Product groupTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_99
  • Uniclass 2015 DescriptionWashbasin thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit