Publish your products
Rada Thermotap-3L Copper
RADA

Rada Thermotap-3L Copper

Basin mounted thermostatic mixing tap with long lever control (150mm), offering single sequential lever control from cold through to pre-settable maximum temperature. Supplied complete with copper supply tails, check valves, isolators and strainers. A basin mounted thermostatic mixing tap with short or long lever control, and offering single sequential control from cold through to a pre-settable maximum temperature. Taps are supplied complete with flexible supply tails, check valves, isolators and strainers.
Specification
  • Product Reference

    Rada Thermotap-3S (1.1555.101)

    Short lever.

    Rada Thermotap-3S Copper (1.555.061)

    Short lever.

    Rada Thermotap-3L (1.1555.011)

    Long lever.

    Rade Thermotap-3L Copper (1.1555.062)

    Long lever.

    Standard product features

    Operation:

    • The Rada Thermotap-3S has a 100 mm long, single lever control for sequential operation from Off through cold (minimum), and warm to hot (preset maximum).

    • The flow rate is limited to 4-6 litres/minute with flow regulators fitted.

    • The Rada Thermotap-3L has a 150 mm long lever control.

    Tap hole:

    Ranging between 26 mm to 36 mm.

    Connections:

    Inlets: 15mm or ½" BSP male and 10 mm stainless steel flexible hoses (supplied).

    Pressure/ Flow rates:

    • Minimum dynamic supply pressure: 0.2 bar.

    • Maximum pressure loss ratio: 10:1 (in favour of either supply).

    • Maximum static pressure: 10 bar.

    • Note: Both hot and cold pressures should be nominally equal.

    Temperature range:

    • Factory pre-set maximum blend temperature: 41°C.

    • Minimum temperature differential blend to either supply: 10°C.

    • Optimum temperature control range: 35–45°C.

    • Minimum cold water temperature: 5°C.

    • Maximum hot water temperature: 85°C

    Note: The thermotap can accept temporary temperature excursions above 85°C without damage, however, operation at such elevated temperatures is not recommended. For safety reasons it is recommended that the hot water storage temperature is maintained at between 60°C and 65°C in ablutionary applications.

    The full specification performance outlined below is achieved with a blend set between 35°C and 45°C, supplies of 15°C cold and 65°C hot with nominally balanced pressures.

    • The blended water temperature is maintained within 2°C with a 10°C change in the hot or cold supply.

    • The blended water temperature is maintained within 2°C when either inlet pressure drops by up to 50%.

    • The 'Thermostatic' sensor effects a shut down to seepage within 2 seconds if either supply fails, providing the blended temperature differs from the inlet supply temperatures by at least 10°C.

    • The tap will maintain control with a pressure in balance of up to 3:1 between hot and cold supplies.

    Materials:

    • Body: DZR brass chrome plated.

    • Levers: Chrome plated zinc casting.

Technical specification
  • Unique ref.Rada-Thermotap-3L-Copper
  • Product familySanitary
  • Product groupTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_99
  • Uniclass 2015 DescriptionWashbasin thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit