Publish your products
Pline suspension without false ceiling
Radian
Archived

Pline suspension without false ceiling

Pline suspended lights provide uniform and direct light distribution without casting shadows, ideal for lighting architectural spaces and worktops. They have a restrained and elegant design that makes them suitable for both meeting rooms and more versatile spaces such as halls or open-plan offices. Available as individual modules and or as modules for installation in a row (90° angle option)
Specification
  • Individuals : 17W for 1128mm 21W for 1408mm 25W for 1688mm 33W for 2248mm 41W for 2808mm Row : 17W for 1128mm 21W for 1408mm 25W for 1688mm 33W for 2248mm 41W for 2808mm Light source : Led UGR : <19 IRC : 85 Lifespan : L80B10 60 000 hrs / L90B10 38 000 hrs Materials : Extruded aluminium Finishes : Light grey RAL 7047, White RAL 9003 CT: 4000K Dimmer feature : Yes Options : central unit management system, 3000K
Technical specification
  • Unique ref.pline-mod-iso-no-fx-plaf
  • Product familyLighting
  • Product groupPline
  • TypeObject (single object)
  • Date of publishing2019-02-25
  • Edition number1
Links
Related
  • Material mainAluminium
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016
  • Uniclass 2015 CodeSs_70_80
  • Uniclass 2015 DescriptionLighting systems
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 00
  • OmniClass TitleElectrical Lighting
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit