Publish your products
Ceiling lights Pline module isolated
Radian

Ceiling lights Pline module isolated

4.3 out of 5 stars4.3(20 reviews)
Pline ceiling lights provide an ideal answer when integration into the ceiling is not desired or is difficult to achieve. Available in 3 modules lengths for installation in a row as well as for individual installation, they can be adapted to any size of room or board.
Specification
  • Individuals : 17W for 1128mm, 21W for 1408mm, 25W for 1688mm Row : 17W for 1128mm, 21W for 1408mm, 25W for 1688mm Light source : Led UGR : <19 IRC : 85 Lifespan : L80B10 60 000 hrs / L90B10 38 000 hrs Materials : Extruded aluminium Finishes : Light grey RAL 7047, White RAL 9003 CT: 4000K Dimmer feature : Yes Options : central unit management system, 3000K
Technical specification
  • Unique ref.pline-plaf
  • Product familyLighting
  • Product groupPline
  • TypeObject (single object)
  • Date of publishing2019-02-25
  • Edition number1
Links
Related
  • Material mainAluminium
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016
  • Uniclass 2015 CodeSs_70_80
  • Uniclass 2015 DescriptionLighting systems
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 00
  • OmniClass TitleElectrical Lighting
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit