New Fly Wash Basin Mixer 570201

New Fly Wash Basin Mixer 570201

Basin mixer S2
Specification
  • Ø35mm ceramic mixer tap cartridge
    Termostop Block System limiting the maximum temperature of hot water
    Water saving system S2 (available C2 in some models) by opening the handle in two phases
    Flow rate at 3 bars: 11 to 12 l/min
    Acoustic level at 3 bars: < 20 dB
    Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome
    Resists static pressures? 10 bars and water hammers of 25 bars
    Recommended temperature for the hot water: 55 °C
    Maximum working temperature: 65 °C
    Maximum: 1h at 90 °C
    Working pressure between 1-5 bars, recommended: 3 bars
Technical specification
  • Unique ref.57A303537
  • Collection setNew Fly
  • CollectionNew Fly Wash Basin
  • TypeObject (single object)
  • Date of publishing2020-09-28
  • Edition number1
  • Height (mm)100
  • Width (mm)185
  • Depth (mm)245
Related
  • Material mainChrome
  • Designed inSpain
  • Weight Net (Kg)1.5
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 1.4 CodeL725111
  • Uniclass 1.4 DescriptionMixer taps
  • Uniclass 2.0 CodePR-31-79
  • Uniclass 2.0 DescriptionSinks, Wash Basins And Troughs
  • Uniclass 2015 CodePr_40_20_87_98
  • Uniclass 2015 DescriptionWashbasin taps
  • NBS Reference Code31-79
  • NBS Reference DescriptionSinks, Wash Basins And Troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

Europe Africa Asia South America North America Oceania
Albania
Tunisia
Syria
Argentina
Nicaragua
American Samoa
Andorra
Egypt
United Arab Emirates
Bolivia
Costa Rica
Australia
Austria
Morocco
China
Brazil
Mexico
Cook Islands
Belarus
Niger
Taiwan
Chile
Dominican Republic
Federated States of Micronesia
Belgium
Madagascar
Qatar
Colombia
Fiji
Bosnia and Herzegovina
Togo
Malaysia
Ecuador
French Polynesia
Bulgaria
Burkina Faso
Falkland Islands (Islas Malvinas)
Guam
Croatia
Kenya
French Guiana
Kiribati
Cyprus
Guyana
Marshall Islands
Czech Republic
Paraguay
Nauru
Denmark
Peru
New Caledonia
Estonia
Suriname
New Zealand
Faroe Islands
Uruguay
Niue
Finland
Venezuela
Norfolk Island
France
Northern Mariana Islands
Germany
Palau
Gibraltar
Papua New Guinea
Greece
Pitcairn Islands
Guernsey
Samoa
Hungary
Solomon Islands
Iceland
Timor-Leste
Ireland
Tokelau
Isle of Man
Tonga
Italy
Tuvalu
Jersey
United States Minor Outlying Islands
Latvia
Wallis and Futuna
Liechtenstein
Vanuatu
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands