Blautherm Thermostatic Single Lever 2 Way Concealed 948712 RM250

Thermostatic single lever 2 way concealed with support plus water intake, han shower and METALL shower head Ø 250 mm Ramon Soler® created Blautherm Single Lever Shower Column, which it is irresistible for its slim aesthetics, its high performance and the level of quality. The shower column set that everyone wants to have at home.
Specification
  • Noise protection: Our tapware has acoustic filters both in water connections as well in the mixing cartridges optimizing noise protection. Sensibility: Our single lever and thermostatic cartridges allow us to confortably regulate the desired temperature. Ergnomics: The ergonomic shape of our tapware offers ease of use. Durability: Due to all external components with higher use being metallic, our tapware is very resistant over long periods of time. Termostop block: These avoid scalding, especially with users which are handicapped and also save on hot water consumption. For hospitals or old peoples homes, we recommend limiting the hot water temperature by blocking the travel of the tap handle.
Technical specification
  • Unique ref.94D302551
  • Collection setBlautherm
  • CollectionBlautherm Concealed
  • TypeObject (single object)
  • Date of publishing2020-09-28
  • Edition number1
  • Height (mm)150
  • Width (mm)330
  • Depth (mm)450
Related
  • Material mainChrome
  • Designed inSpain
  • Weight Net (Kg)5.6
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodeAc_35_80_80
  • Uniclass 2015 DescriptionShowering
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass TitleBathtub Components
  • OmniClass Number23-31 15 17
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

Europe Africa Asia South America North America Oceania
Albania
Tunisia
Syria
Argentina
Nicaragua
American Samoa
Andorra
Egypt
United Arab Emirates
Bolivia
Costa Rica
Australia
Austria
Morocco
China
Brazil
Mexico
Cook Islands
Belarus
Niger
Taiwan
Chile
Dominican Republic
Federated States of Micronesia
Belgium
Madagascar
Qatar
Colombia
Fiji
Bosnia and Herzegovina
Togo
Malaysia
Ecuador
French Polynesia
Bulgaria
Burkina Faso
Falkland Islands (Islas Malvinas)
Guam
Croatia
Kenya
French Guiana
Kiribati
Cyprus
Guyana
Marshall Islands
Czech Republic
Paraguay
Nauru
Denmark
Peru
New Caledonia
Estonia
Suriname
New Zealand
Faroe Islands
Uruguay
Niue
Finland
Venezuela
Norfolk Island
France
Northern Mariana Islands
Germany
Palau
Gibraltar
Papua New Guinea
Greece
Pitcairn Islands
Guernsey
Samoa
Hungary
Solomon Islands
Iceland
Timor-Leste
Ireland
Tokelau
Isle of Man
Tonga
Italy
Tuvalu
Jersey
United States Minor Outlying Islands
Latvia
Wallis and Futuna
Liechtenstein
Vanuatu
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands