Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ramudden/products/1191eb91-19f3-4f71-a744-8519a01b4419
Home
Categories
Landscaping
Fencing
Construction site fencing, 3500 x 2000 mm
Unavailable in United States
Ramudden
Follow
Construction site fencing, 3500 x 2000 mm
A temporary fence, easily installed, used to secure construction perimeters and prevent unrestricted access.
Download
Specification
Specification
Galvanized steel with welded joints. 38mm diameter foot poles.
Technical specification
Technical specification
Unique ref.
construction-site-fencing-3500x2000mm
Product family
Fencing
Product group
Fencing
Type
Object (single object)
Date of publishing
2017-11-09
Edition number
1
Height (mm)
2000
Width (mm)
3500
Depth (mm)
40
Links
Links
Product url
http://www.ramudden.se/produkter/byggstangsel/bygg-stangsel
Related
Related
Material main
Steel
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
17
Classification
Classification
BIMobject Category
Landscaping - Fencing
IFC classification
Building Element
UNSPSC name
Fencing
UNSPSC code
301520
Uniclass 2015 Code
TE_20_80
Uniclass 2015 Description
Temporary fencing structures
CSI MasterFormat 2014 Code
01 56 26
CSI MasterFormat 2014 Title
Temporary Fencing
OmniClass Number
23-11 25 19
OmniClass Title
Fences
Region availability
Europe
Estonia
Finland
Norway
Sweden
Similar products
Ultra Aluminum Mfg
Ultra Vinyl™ Privacy - Aluminum+Vinyl Privacy Panels
Download
Ameristar Fence Products
Montage Plus® Ornamental Steel Fence
4.4
(
21
)
Download
Finsa
Wooden fence KIT045
4.4
(
37
)
Download
Ultra Aluminum Mfg
UAF-200 FLAT TOP - Commercial Fence
Download
Ultra Aluminum Mfg
Ultra Louvered™ Privacy - Aluminum Louvered Privacy Screening
Download
PrivacyLink
Bottom-Locking Double-Wall Slats
4.9
(
8
)
Download