Publish your products
RAVAPROOF AVIP GUM

RAVAPROOF AVIP GUM

AVIP GUM is a one-component, solvent-based, watertight bituminous mastic sealant. After maturing it forms a single flexible, insoluble
membrane.

PRIMARY USES
AVIPGUM is an excellent product that not only leads to great resilience even in very low temperatures (-20°C) but also combines
economy and efficiency. AVIPGUM can be used to seal joints in horizontal and vertical surfaces for sealing capillaries cracks, as complementary sealant material when it is difficult to paste bitumen membranes on some surfaces (e.g. gutters, vents, etc.) and on the bonding points of the bitumen membranes. In combination with AREXOL LAC as primer, it has excellent adhesion to all structural surfaces of concrete, metal, wood etc. AVIP GUM is not affected by low concentration acid and alkaline solutions. It is though affected by solvents and it’s not compatible with Polystyrene.

COMPOSTITION
AVIPGUM is made from bitumen, special polymers, binder fibers, filler, and aromatic hydrocarbons.

Specification
  • Description Bituminous: Mastic Sealant

    Color: Black

    Odor: Characterisitic

    Appearance: Pasty

    Aromatics content: ≤10%

    Density: 1300-1400 g/l

    Solids content: ≥90%

Technical specification
  • Unique ref.RAVAPROOF-AVIP-GUM
  • TypeBuilding Material
  • Date of publishing2024-10-16
  • Edition number1
Related
  • Material mainMastic asphalt
  • Material secondaryMastic asphalt
  • Designed inGreece
  • Manufactured inGreece
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes

Region availability

Europe
Bulgaria
Cyprus
Greece