Publish your products
Ravaproof Stickystoper

Ravaproof Stickystoper

Self-adhesive waterproofing membrane with a safe, Special Cross Laminated Film designed to replace traditional waterproofing applications.

  • Easy peel & no torch applied
  • Excellent tear and impact resistance with a single layer
  • High bonding performance
  • Fast, clean and easy one-time application
  • Saving time, cost and labor
  • Extra light rolls
  • High resistance to chemicals

Provides excellent and continuous bonding to the application surface with its ultra-flexible, self-adhesive special formulation. It shows high resistance against tearing and impacts due to the multi-layer high density, Cross Laminated HDPE Film on the upper surface.

FEATURES

Bitumen structure: Self-adhesive long-life elastomeric membrane designed with a high content of SBS and special adhesive chemical additives.

Reinforcement: Nonwoven polyester felt or fiberglass.

Top Surface: Cross Laminated HDPE film.

Bottom Surface: Removable siliconized PP film.

ADVANTAGES

It saves time with fast and easy application. While 1 day curing time is expected for each layer in sliding insulation materials, stickySTOPER XL saves a lot of time by providing instant bonding.

  • It is self-adhesive, the film is adhered to the surface by peeling.
  • Provides easy and safe application with extra light rolls.
  • It can be produced with polyester or fiberglass reinforcement depending on the need.
  • Cross Laminated HDPE film provides excellent resistance against impacts and tears.  In case of punctures and tears that may occur on the membrane surface due to any reason, there is no water circulation under the membrane as the membrane provides full bonding to the surface.
  • Due to the special film on the upper surface, it provides high resistance against chlorine, sulfate, alkali and acids. It is resistant to UV rays.
  • The siliconized PP film on the bottom surface can be easily peeled off and cold bonded.
  • It saves time, labor and cost as it does not require torch application.
Specification
  • Thickness: 1.5 mm or 1.6 mm

    Length: 15/20 m

    Width: 100 cm

    Waterproof : 10kPa/60kPa

    Flexibility in cold : ≤ - 20 °C

    Softening Point : ≥ 105 °C

    Tensile properties (Length/Width) : 300/200 N/50 mm

    Elongation XL Film (L/W) : 210/160 %

    Impact resistance : > 220 N

    Tear strength XL film : 340/310 n/mm

    Water vapor properties : min 20 000

Technical specification
  • Unique ref.Ravaproof-Stickystoper
  • TypeBuilding Material
  • Date of publishing2025-09-12
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes

Region availability

Asia
Türkiye