Publish your products
EC200 Thermal Sectional Doors

EC200 Thermal Sectional Doors

Sectional Polystyrene Insulated Steel Door

The EC200, a steel two-sided door, features a core of polystyrene insulation laminated between two high-strength 26-gauge steel skins. EC200 is available in six colors, two panel styles and optional windows to meet the need of any application.

Specification
  • EC200 Features and Options

    Raynor EnergyCore EC200 steel residential garage doors have the following features and available options.

    QuickDock™ Solution

    Raynor’s patent pending QuickDock is engineered to decrease downtime and increase safety during repairs and maintenance. It comes complete with preassembled, palletized sections and the counterbalance assembly is mounted only 16” above the header. QuickDock is available on orders of 36 doors or more.

    Polystyrene Insulation & WeatherLock™

    Expanded polystyrene insulation provides good thermal efficiency. An Arctic grade bottom weatherseal keeps out the elements resulting in a 10 R-Value*.

    *Pending testing in accordance with DASMA TDS-163

    Track, Springs & Hardware

    Raynor EnergyCore Series doors come packaged with the right combination of track, springs and hardware to precisely match your door’s size and application. A QuikClip™ pre-assembled track option is also available.

    Gunite Surface Texture and Decreased Groove Spacing

    EC200 comes in 2 panel styles, flush and pencil groove, with decreased groove spacing for an updated, refreshed look.

    Window Options

    Select either 24″ x 8″, 24″ x 12″, or 34″ x 16″ and choose from a variety of glass options to suit any application.

Technical specification
  • Unique ref.ec200-thermal-sectional-doors
  • Product familyCommercial Sectional Insulated Garage Doors
  • Product groupThermal Insulated
  • TypeObject (single object)
  • Date of publishing2023-02-21
  • Edition number1
Classification
  • BIMobject CategoryDoors - Garage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit