Publish your products
Hi Delta Hot Water Heaters, 992C-2342C
Raypak

Hi Delta Hot Water Heaters, 992C-2342C

Raypak's family of Hi Delta® water heaters feature up to 85% efficiency, 105ºF minimum inlet water temperature, and a status display and on-board diagnostic center with history in English, not in codes.

Features

  • Up to 85% efficiency
  • Multiple vertical venting and sidewall venting options. No extractor required for sidewall applications up to 70ft on room air.
  • All models indoor/outdoor certified
  • Patented burner “security blanket” enhances staged combustion, minimizes installation/start-up issues, and protects burners from metal fatigue.
  • 105ºF minimum inlet water temperature
  • Brass headers with copper finned tube heat exchanger. Glass-lined, cast-iron headers and cupro-nickel tubes available as options. AB 1953 compliant.
  • VERSA IC® control package with LCD display
  • Status display lights
  • Cascade control of up to 8 units, no external sequencer required.
  • Diagnostics center with history in English , not in codes
  • Modbus RTU BMS port (RS485)
  • 0-10 VDC BMS Interface (set point or direct drive)
  • Ducted combustion air capable. TruSeal® CSA-Certified direct-vent available.
  • Models 992C-2002C certified to SCAQMD Rule 1146.2. Meets all Low NOx regulations.
  • All models except 2002C available for natural gas and propane. Model 2002C available for natural gas only.
Specification
    • 100% Factory fire-tested 
    • Up to 85% thermal efficiency 
    • Versa IC® controller with LCD display 
    • Maximum Setpoint: 160°F (71.1°C) 
    • Maximum outlet temperature: 200°F (93.3°C) 
    • Minimum non-condensing inlet temperature: 105°F (40.6°C) 
    • Limited 10-year cupronnickel heat exchanger warranty 
    • Limited 5-Year copper heat exchanger warranty 
    • Full safety diagnostics with fault history 
    • PolyTuf powder-coated cabinet 
    • No combustible floor shield required 
    • Fan-assisted 
    • Patented burner security blanket 
    • SCAQMD Rule 1146.2 certified, Low NOx < 20 ppm 
    • Cascade up to 8 heaters – no external sequencer required 
    • Proudly assembled in the USA
Technical specification
  • Unique ref.Hi-Delta-Water-Heaters-992C-2342C
  • Product familyBoilers & Water Heaters
  • Product groupDomestic Hot Water Heaters
  • TypeObject (single object)
  • Date of publishing2020-10-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationHeat Exchanger
  • ETIM CodeEC010868
  • ETIM NameGas-fired water heater
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 34 00
  • CSI MasterFormat 2014 TitleFuel-Fired Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Canada
United States