Publish your products
Raytherm Water Heaters, 514-824
Raypak

Raytherm Water Heaters, 514-824

Raypak's family of Raytherm Water Heaters, 514-824, rugged all-brass heaters, indoor or outdoor installation, and corrosion resistant steel.

Features:

  • Bronze Headers with Copper Finned Tube Heat Exchanger 
    Single bank, straight through design delivers lowest pressure drop. Integral fins have ten times the heat transfer surface of plain tubes.
  • Gas-lined Cast-iron Headers and Cupro-nickel Tubes Available as Options.
  • Indoor or Outdoor Installation.
  • Corrosion Resistant Steel
    Fittings are brushgalvanized against rust. Heat shields are corrosion-resistant steel. Jacket has Polytuf powder coat finish
  • 24-Volt Controls
    Are totally enclosed for protection. Door is easily removed for inspection and service.
  • Floating Return Header
    Immunizes heat exchanger to thermal shock.
  • Tube Sheet and “O” Ring Construction
    Eliminates the repair and maintenance problems associated with rolling tubes directly into a casting.
  • Interlocking Refractory Panels
    Sealed corners reduce radiation losses.
  • Stainless Steel Burners
    Maintain precise combustion at all firing rates, burn quietly and won’t clog or corrode.
  • Slide-out Burner Tray
    Allows easy inspection and service.
  • Spark-to-Pilot Ignition
    The most dependable ignition method available.
  • Available for Natural Gas or Propane.
Specification
  • Efficient: 82% thermal efficiency 

    Thermal shock proof: Limited 25-year thermal shock warranty 

    Lightweight: A floor load of 70 lbs./sq. ft. or less 

    Dependable: The simple atmospheric design provides a low cost and long life solution. 

    Low water operating temperature: Operates with water temperature as low as 105°F without condensing

Technical specification
  • Unique ref.Raytherm-Water-Heaters-514-824
  • Product familyBoilers & Water Heaters
  • Product groupDomestic Hot Water Heaters
  • TypeObject (single object)
  • Date of publishing2020-10-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationHeat Exchanger
  • ETIM CodeEC010868
  • ETIM NameGas-fired water heater
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 34 00
  • CSI MasterFormat 2014 TitleFuel-Fired Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Canada
United States