Publish your products
Raytherm Indoor Pool Heaters, 2100-4001
Raypak
Archived

Raytherm Indoor Pool Heaters, 2100-4001

Raypak's Raytherm® line of atmospheric pool heaters offers rugged construction and simple operation at low cost.

Features:

  • Rugged All-Brass Headers
    Resist corrosion, and are easily removed for inspection or service. AB 1953 Low-lead Compliant.
  • Cupro-nickel Finned-tube Heat Exchanger
    Single bank, straight through design delivers lowest pressure drop. Integral fins have ten times the heat transfer surface of plain tubes.  Cupro-nickel tubes provide superior chemical resistance over copper for tough commercial installations.
  • Certified to ANSI Z21.56
  • On-off Operation
  • Corrosion Resistant Steel
    Fittings are brush galvanized against rust. Heat shields are corrosion-resistant steel. Jacket has Polytuf powder coat finish.
  • 24-Volt Controls
    Are totally enclosed for protection. Cover is easily removed for inspection and service.
  • Floating Return Header
    Immunizes heat exchanger to thermal shock.
  • Tube Sheet and “O” Ring Construction
      eliminates the repair and maintenance problems associated with rolling tubes directly into a casting.
  • Interlocking Refractory Panels
    Sealed corners reduce radiation losses.
  • Stainless Steel Burners
    Maintain precise combustion burn quietly and won’t clog or corrode.
  • Slide-out Burner Tray
    Allows easy inspection and service.
  • Spark-to-Pilot Ignition
    The most dependable ignition method available.
  • Available for natural gas or propane.
Technical specification
  • Unique ref.Raytherm-Indoor-Pool-Heaters-2100-4001
  • Product familyPool & Spa Products
  • Product groupCommercial Pool Heaters
  • TypeObject (single object)
  • Date of publishing2020-10-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationHeat Exchanger
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 00 00
  • OmniClass TitleHVAC Specific Products and Equipment
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment