Publish your products
131 Bi-Parting Pass Thru Window
131 Bi-Parting Pass Thru Window
131 Bi-Parting Pass Thru Window

    131 Bi-Parting Pass Thru Window

    4.6 out of 5 stars4.6(11 reviews)

    This attractive and economical commercial pass through security window is ideal for drive-thru or walk up applications in foodservice, offices and more. Bi-parting doors slide open to the sides on overhead rollers, allowing for a track-free sill.
    It is available in two standard window heights, 37 3/4″ H and 43 3/4″ H.

    Anodized aluminum extrusions and ¼” tempered glass combine to give you an attractive, functional, affordable transaction window
    that will not rust, pit or weather. Track free bottom sill provides for a contaminant free serving surface. Bottom sill is angled downward to provide protection against the elements such as rain, sleet, and snow. The 131 Bi-Parting Slider automatically locks
    each time the window closes, providing security when the window is left unattended.

    • Fully assembled, pre-glazed and ready to install
    • Dark Bronze or Clear (silver) frame

    APPLICATIONS

    • Restaurants
    • Interior Transaction Windows
    • Ticket Windows
    • Teller Windows
    • Foodservice Projects
    • Restaurant Drive Thru
    • Restaurant Walk Up
    • California Health Code Compliant (when Fully Electric Operation / Air Curtain selected)
    • Concession Windows
    • Food Truck
    • Bank
    • Car Wash
    • Convenience Store
    • Dispensary
    • Distribution Center
    • Guard Shack
    • Liquor Store
    • Medical Office/Hospital
    • Office Reception
    • Park / Zoo
    • Parking Garage
    • Pharmacy Interior
    • Scale House
    • School
    • Stadium
    Specification
    • STANDARD FEATURES

      Security Window  Security Window Standard Sizes:

      • Model 131: 53-1/2″w x 37-3/4″h x 4”d (18″w x 31″h service opening)
      • Model 131-6: 53-1/2″w x 43-3/4″h x 4”d (18″W x 37″H service opening)
      • Model 131 California Health Code: 53-1/2”w x 35-3/4”h x 4”d (14”w x 29”h service opening)


      Service opening of fully electric window adjustable to 12”w

      • Standard Glazing
      • ¼” Clear Tempered Glazing

      Available Operating Systems:

      • (SC) Manual Open / Self Close
      • Manual Open/Manual Close
      • (E) Fully Automatic Electric

      CUSTOM OPTIONS

      • Custom Frame Height up to 55″
      • Solid Transom or Split Transom for AA100 Fly Fan
      • Heated or Non Heated Air curtains
      • Custom Glazing
        – Tint
        – Low E Hard Coat
        – 5/16 Laminated Safety Glass
      • Powder Coated Frame – specify RAL from Tiger Drylac
    Technical specification
    • Unique ref.131-bi-parting-sliding-window
    • Product familySecurity Windows
    • Product groupPass Thru Security Windows
    • TypeObject (single object)
    • Date of publishing2022-08-30
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 19
    • CSI MasterFormat 2014 TitlePass Windows
    • OmniClass Number23-17 13 27 15
    • OmniClass TitlePass Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America Asia
    Anguilla
    Saudi Arabia
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit