Publish your products
600 Single Panel Sliding Transaction Window with Air Curtain
600 Single Panel Sliding Transaction Window with Air Curtain

    600 Single Panel Sliding Transaction Window with Air Curtain

    Ever growing in popularity as the best-selling drive through window, the 600 series window with Transom or Air Curtain is specified by many large chains for its quality construction, energy efficiency, security, and adaptability to site-specific needs. Choose the appropriate glass for your drive thru window project, then add a transom for more light and visibility, a heated air curtain, or an unheated fly fan depending on the climate/local code.

    All configurations fit a common 4”w x 5” rough opening, making this an ideal drive through window solution for multi-unit operators in different geographic zones.

    • 600 with solid glass transom
    • 600 with AA300 heated air curtain
    • 600 with AA100 unheated fly fan transom package
    • 600 West Coast package with restricted service opening and AA100 fly fan

    Optional sidelights add visibility and light.

    Choose (2) 18”w sidelights or (1) 36” sidelight to fit popular overall RO of 7’w x 5’h

    Anodized aluminum extrusions and ¾” glazing options combine to give you an attractive window that not only enhances building exteriors, it will not rust, pit or weather. Track free bottom sill provides for a contaminant free surface. Bottom still is angled downward to ensure rain, sleet and snow are deflected away from the interior and includes a security lip. Self-latches every time it closes so it cannot be pushed open from the outside. Also includes a thumb turn lock and night locking bar.

    • Fully assembled, pre-glazed and ready to install
    • Dark Bronze or Clear (silver) frame
    • Specify L/R or R/L slide direction from outside view

    APPLICATIONS

    • Restaurants
    • Ticket Windows
    • Teller Windows
    • Foodservice projects
    • Restaurant Drive Thru
    • Restaurant Walk Up
    • California Health Code Compliant (when restricted opening / air curtain selected)
    • Concession Windows
    • Food Truck
    • Bank
    • Car Wash
    • Convenience Store
    • Dispensary
    • Distribution Center
    • Guard Shack
    • Liquor Store
    • Medical Office/Hospital
    • Office Reception
    • Park / Zoo / Aquatic Center
    • Parking Garage
    • Pharmacy Interior
    • Scale House
    • School
    • Stadium
    • Theater

    Chain Restaurants

    • McDonalds
    • Starbucks
    Specification
    • STANDARD FEATURES

      Security Window Standard Sizes:

      Overall Frame Size 47.5”w x 59.5”h x 4 1/2”d (4’w x 5’h rough opening)

      • Options:
      • 47.5”w x 43.5”h window with 16”h solid glass transom
      • 47.5”w x 43.5”h window with 16”h AA300 heated air curtain
      • 47.5”h x 43.5”h window with 16”h AA100 unheated fly fan transom package (transom/AA100/Switch)
      • 47.5”h x 35.75”h window with double split transom and AA100 unheated fly fan transom package (transom/AA100/Switch)
      • Add Side Lights for overall frame size of 83.5”w x 59.5”h x 4 1/2”d (7’w x 5’h rough opening)
      • (2) 18”w sidelights
      • (1) 36” sidelight

      Customizable

      Standard Glazing:

      INSULATED Dual pane 3/4” clear insulated tempered glass.

      ENERGY SAVER Dual pane ¾” insulated low-e tempered (Solarban 70XL) glass.

      SECURITY

      • ¾” Level 1 Bullet Resistant Lexan
      • ¾” Smash & Grab glass

      Available Operating Systems

      • (SC) Manual Open / Self Close adjustable to Manual Open / Manual Close
      • (MOER) Manual Open / Electronic Release – electromagnetic hold-open device with presence sensor
      • (E) Fully Automatic Electric

      CUSTOM OPTIONS

      • Custom Frame Size
      • Tint
      • Powder Coated Frame – specify RAL from Tiger Drylac
    Technical specification
    • Unique ref.600-series-transaction-window-air-curtain
    • Product familySecurity Windows
    • Product groupTransaction Security Windows
    • TypeObject (single object)
    • Date of publishing2022-08-30
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 53
    • CSI MasterFormat 2014 TitleSecurity Windows
    • OmniClass Number23-17 13 29
    • OmniClass TitleSecurity Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America Asia
    Anguilla
    Saudi Arabia
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit