Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
reece/products/04f10050-6f75-42ab-9802-a4054684b79e
Home
Categories
Sanitary
Showers
Mizu Drift Handpiece Only Brushed Bronze (3 Star)
Unavailable in United States
Reece
Follow
Mizu Drift Handpiece Only Brushed Bronze (3 Star)
With a timeless yet modern design, the Mizu Drift Handpiece features a dual function spray for a customisable showering experience and is retrofittable on existing Mizu showers.
Download
Technical specification
Technical specification
Unique ref.
2269247
Product family
Mizu
Product group
Drift
Type
Object (single object)
Date of publishing
2026-11-18
Edition number
1
Links
Links
Product url
https://www.reece.com.au/product/-2269247
Related
Related
Material main
DR Brass
Classification
Classification
BIMobject Category
Sanitary - Showers
Region availability
Oceania
Australia
Similar products
Reece
Mizu Drift MK2 Floor Mounted Bath Outlet Kit Brushed Brass
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
23
)
Download
Freedom Showers by Accessibility Professionals
63" x 39" ADA Title 24 Alternative Roll In Shower LEFT Return Wall
Download
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download