Publish your products
Milli Mood Edit Heated Towel Rail 800 x 1100mm Chrome
Milli Mood Edit Heated Towel Rail 800 x 1100mm Chrome
    Reece

    Milli Mood Edit Heated Towel Rail 800 x 1100mm Chrome

    The Hydrotherm Pure Heated Towel Rails set the standard for heated towel rails by delivering consistent temperature without continually drawing power - achieving the highest levels of energy efficiency. Designed and manufactured in Australia, the Heated Towel Rail features water filled copped tubes and hardwired installation. The Hydrotherm Pure accessory range brings a hint of sophistication to bathrooms with rounded and refined tapware styles.
    Technical specification
    • Unique ref.2299544
    • Product familyMilli
    • Product groupMood Edit
    • TypeObject (single object)
    • Date of publishing2022-05-30
    • Edition number1
    • Height (mm)1100
    • Width (mm)800
    Related
    • Material mainCopper
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit