Publish your products
Base Vanity Basin with Overflow 3 Taphole 560 x 480mm White
Base Vanity Basin with Overflow 3 Taphole 560 x 480mm White
Base Vanity Basin with Overflow 3 Taphole 560 x 480mm White
    Reece

    Base Vanity Basin with Overflow 3 Taphole 560 x 480mm White

    Perfect for easy change over and retrofit applications, the Base 560mm Vanity Basin provides a practical and affordable solution for your bathroom.
    Technical specification
    • Unique ref.9500800
    • Product familyBase
    • Product groupBase
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Height (mm)210
    • Width (mm)560
    • Depth (mm)480
    Related
    • Material mainVitreous china
    • Weight Net (Kg)8
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit