Publish your products
Base Double Inset Laundry Trough 1 Taphole with Bypass 90 litres Stainless Steel
Base Double Inset Laundry Trough 1 Taphole with Bypass 90 litres Stainless Steel
    Reece

    Base Double Inset Laundry Trough 1 Taphole with Bypass 90 litres Stainless Steel

    Classic and simple design, the Base Double Laundry Trough is the perfect builder's choice and a trough sure to suit any project.
    Technical specification
    • Unique ref.9504718
    • Product familyBase
    • Product groupBase
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Width (mm)500
    • Depth (mm)235
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit