Publish your products
Echo LED Recessed Downlight 3000K D137 mm
Echo LED Recessed Downlight 3000K D137 mm
Echo LED Recessed Downlight 3000K D137 mm
Echo LED Recessed Downlight 3000K D137 mm
Echo LED Recessed Downlight 3000K D137 mm
Echo LED Recessed Downlight 3000K D137 mm
    REGENT
    Archived

    Echo LED Recessed Downlight 3000K D137 mm

    It is a well-known fact that all good things come from above. This is particularly true for Echo. Regent’s new downlight is a delight even before being switched on. The installation of the lightweight is a matter of seconds and feasible completely tool-free. The luminance of Echo is positively influenced by both mixing chamber and diffusion disc. The result: a pleasantly soft lighting experience which even sensitive eyes will find enjoyable, yet without compromising efficiency.
    Specification
    • FEATURES: Glare-free light thanks to highly precise light conduction; High luminous efficiency; Passive cooling; Quick and tool-free mounting; Lightweight system suitable for all ceiling types; Streamlined design makes for perfect integration into ceiling architecture SPECIFICATIONS: Downlight with pleasantly homogeneous luminance levels; Ceiling cut out 137 mm; Aluminium-coated or white reflector; Tool-free assembly of accessories; DALI; Operating unit included in delivery TECHNICAL DATA: System power: 14W; Luminous flux of luminaire: 800lm-4000lm; Colour temperature: 4000 K / 3000 K; Colour Rendering Index: CRI >83; Maintained luminous flux: L80 (B50) 50'000h; Protection class: Protection class I; Ingress Protection (IP): IP20 / IP44 FIELDS OF APPLICATION: Retail & Hospitality
    Technical specification
    • Unique ref.echo_led_recessed_downlight_3000k_d137_mm
    • Product familyLighting
    • Product groupEcho LED
    • TypeObject (single object)
    • Date of publishing2018-03-04
    • Edition number1
    • Width (mm)137
    • Depth (mm)100
    Related
    • Material mainAluminium
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit