Publish your products
IC8-RN - Digitally Steerable Line Array Loudspeaker Systems
Archived

IC8-RN - Digitally Steerable Line Array Loudspeaker Systems

Since 2005 Renkus-Heinz have been leading the field in Digitally Steerable loudspeakers.


ICONYX has now been installed in thousands of project worldwide, from LAX International Airport in Los Angeles to the Great Hall of the People in Beijing, China.


Truly the most flexible, powerful and architecturally seamless, Digitally Steerable Column Array on the market Iconyx brings intelligible sound to even the most demanding acoustic environments.


Advanced Steered Beam Technology

  • Fifth Generation
  • 8x 4" Coaxial Transducers each with three HF tweeters
  • 8x Amplifier and DSP channels
  • Beam control effective down to 800Hz
  • Multiple beams and multiple acoustic beam centers
  • Multiple Configuration Presets
  • RHAON Network
  • Slim, Low-Profile Design

ICONYX technology gives sound system designers the power to create a system to cover even the most problematic spaces. Up to four steerable beams can be individually shaped and aimed from a single IC8-RN column using the powerful software-controlled DSP.


Multichannel audiophile amplifiers power arrays of purpose-designed coaxial transducers, each with its own triple tweeter high frequency array. This triple tweeter "array within an array" design reduces the distance between HF sources for greatly improved high frequency performance with consistent, broad horizontal dispersion.

Technical specification
  • Unique ref.renkus-002
  • Product familyLoudspeakers
  • Product groupICONYX GEN5
  • TypeObject (single object)
  • Date of publishing2016-02-26
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit