Publish your products
ICL-F-RN - Steerable Line Array Loudspeaker Systems
Archived

ICL-F-RN - Steerable Line Array Loudspeaker Systems

IC Live arrays provide an elegant solution to long standing acoustical problems with slim enclosures that blend into any environment. Individual driver control maximizes the acoustical advantages of this design. The result is unsurpassed vertical pattern control – essential for delivering intelligible speech in reverberant spaces. IC Live beams can be steered up or down while the array remains vertical – and nearly invisible.


IC Live arrays are also powerful. Their 6.5 inch neodymium low frequency transducers and 1 inch throat titanium nitride coated high frequency drivers produce surprisingly high sound levels for their size. They are equally at home delivering a quiet sermon in a reverberant cathedral, cutting through the crowd noise in a gym during a close basketball game or shaking the walls with rock music in a club.


IC Live for Fixed Installations

IC Live arrays use advanced digital beam steering technology to deliver impeccable sound while staying in the background visually.


Adaptable, Articulate, Invisible

Digital beam steering puts IC Live output where it belongs: on the audience, and way from walls and ceilings.

Computer software lets you define the opening angles for as many as four sonic beams from each ICL-R array module (up to 8 beams when stacked) and aim them up or down. Meanwhile, the slim enclosure stays vertical and inconspicuous.

Two ICL-FR modules can be stacked for even tighter control and higher output.


Powerful, Accurate, Musical

Iconyx transparent technology controls sound with the most advanced, intelligent DSP. Multi-channel Class D digital amplifiers with integral DSP engines control every single array element with programmable precision.

High-current audiophile output stages power each individual lightweight, efficient transducer in the Iconyx array. Even at 100 feet, SPL is an impressive 105 dB (108 dB when stacked). Output is flat from 80 Hz to 20 kHz.

Low frequency energy can be extended to 40 Hz or below with matching subwoofers.


Portable, Scalable, Versatile

Iconyx IC Live arrays are engineered for portable applications, with an easy-to-use interlocking hardware system that makes setup simple.

Two IC Live arrays can be combined for added output and control. When full range musical output is important to the program, one or two IC215-S dual 15-inch subwoofers can be added to either array.


One-Touch Presets, Intuitive Software

RHAON empowered IC Live arrays provide a full set of remote control and supervision functions, along with the ability to store up to ten preset configurations in memory.


The presets adapt the arrays' 150° wide horizontal coverage for typical applications such as hotel meeting rooms or auditoriums.

For more complex situations, Iconyx BeamWare software makes it easy to shape the array's coverage to the audience area.

Technical specification
  • Unique ref.renkus-003
  • Product familyLoudspeakers
  • Product groupIC LIVE GEN5
  • TypeObject (single object)
  • Date of publishing2016-02-26
  • Edition number1
Related
  • Material mainBirch
  • Material secondarySteel
  • Designed inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit