Publish your products
Electronic mailbox, e-Line (711W-GM)
Electronic mailbox, e-Line (711W-GM)
Electronic mailbox, e-Line (711W-GM)
Electronic mailbox, e-Line (711W-GM)
Electronic mailbox, e-Line (711W-GM)
Electronic mailbox, e-Line (711W-GM)
Electronic mailbox, e-Line (711W-GM)
Electronic mailbox, e-Line (711W-GM)
    Archived

    Electronic mailbox, e-Line (711W-GM)

    Renz mailbox system with electronic locks and digital name displays.

    Mailboxes for in wall mounting. 

    The myRENZbox e-Line mailbox system is an innovative and ingenious electronic mailbox system that connects housing administration and residents. The electronic mailbox system is fully compatible with several existing access control systems such as Salto and Aptus. This means that changing a name and creating or deleting a token can all be done in one place, saving management hours and thus costs. The digital name displays can be also be edited on a computer, tablet or smartphone.

    The myRENZbox electronic mailbox system has a pressure-sensitive display and super clear and energy-efficient OLED name displays. All electronic parts and wires are concealed inside the mailbox, ensuring minimal wear and tear. The mailbox will pop open when the lock is enabled with the token, a code or via the app, which means that the mailbox can be operated with one hand.

    In addition, the mail system is prepared for tomorrow’s parcel delivery system with the addition of the myRENZbox e-Line parcel lockers that can be connected directly to the existing electronics.

    Specification
    • MATERIALEBESKRIVELSE
      2,5 mm aluklap malet i samme farve som anlæg.
      Leveres med Renz elektroniske Oled navne-display.
      Leveres med Renz 24V elektroniske RPL lås.
      Leveres i 6 standardfarver

      NAVNESKILT
      Renz elektroniske Oled navne-display giver mærkbart bedre læsbarhed fra alle synsvinkler end et traditionelt LCD navne-display.

      STYREENHED
      Renz 24V RCU styreenhed er en 3,5” integreret info-skærm med høj kontrast.
      Med Renz 24V IPC styreenhed er det muligt at vælge mellem 5 eller 8” integreret infoskærm med høj kontrast.
      Betjening via Mifare, Desfire, brikker/kort.

      OPSÆTNING

      Indendørs og udendørs indbygget i væg efter gældende regler. Udendørs skal anlægget være overdækket eller monteres med tag.

      TILBEHØR
      Kan bestilles med fladt tag til indbygning.

      GARANTI
      Renz yder 12 års garanti mod rustgennemtæring samt 15 års leveringsgaranti på alle mekaniske dele.

    Technical specification
    • Unique ref.711W-GM
    • Product familyPostkasseanlæg
    • Product groupmyRENZbox e-Line
    • TypeObject (single object)
    • Date of publishing2019-12-18
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inDenmark
    • Manufactured inPoland
    Classification
    • BIMobject CategoryFurniture - Post & Mail Boxes
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_30_50_65
    • Uniclass 2015 DescriptionPost boxes
    • CSI MasterFormat 2014 Code10 55 23
    • CSI MasterFormat 2014 TitleMail Boxes
    • OmniClass Number23-19 15 11
    • OmniClass TitleMail Boxes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit