Publish your products
Commercial Condensing Tankless - Indoor
Commercial Condensing Tankless - Indoor

    Commercial Condensing Tankless - Indoor

    Efficiency

    • Up to 96% Thermal Efficiency with stainless steel condensing heat exchanger
    • Intelligent electronic controls designed to increase energy efficiency and safety

    Performance

    • Low flow fixture compatible – Industry minimum flow rate of .26 GPM and minimum activation flow rate of .40 GPM ensures the user will receive hot water even in low demand situations
    • Recirculation Pump Kit-Ready – Quickly pairs with our Recirculation Pump kit to provide instantaneous hot water at the tap2

    Easy Installation and Service

    • Ability to vent with room air
    • Indoor, Natural Gas units are common vent compatible up to 10 units
    • Common venting with Polypropelene 
    • Built-in condensate neutralizer
    • 1/2" Gas line compatibility on every model
    • Exclusive! Maintenance Notice Setting Alerts – flashing a warning code to call for service check
    • Self-diagnostic system for easy installation and service
    • Digital display shows temperature setting and maintenance codes
    • Two-pipe direct vent system designed for PVC pipe (up to 38 ft. of 3" PVC pipe or 5 ft. of 2" PVC pipe)
    • High altitude capability up to 8,400 ft
    • Commercial Project Sizing Available from Rheem Applications Engineers
    • Digital remote control and 10 ft. of thermostat wire included
    • Freeze protection to -30°F

    Technology

    • Manifold control models - with factory installed translator links up to 20 units
    • Hot-start programming - helps minimize fluctuation in water temperature, referred to as “cold water sandwich”, during periods of frequent on/off operation
    • Exclusive! Overheat film wrap with industry-best side to side clearance of 1/2 inch

    Parts & Accessories

    • EZ Rack Kit
    • Common Venting: Direct Vent & Room Air header kits
    • AllClear®  Water Treatment System
    Technical specification
    • Unique ref.RGTH_C_indoor
    • Product familyTankless
    • Product groupCommercial Gas
    • TypeObject (single object)
    • Date of publishing2018-09-10
    • Edition number1
    • Height (inches)27.5
    • Width (inches)18.5
    • Depth (inches)9.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)82
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • Uniclass 2015 CodeSs_55_70_38_45
    • Uniclass 2015 DescriptionInstantaneous hot water supply systems
    • CSI MasterFormat 2014 Code22 34 13
    • CSI MasterFormat 2014 TitleInstantaneous, Tankless, Gas Domestic Water Heaters
    • OmniClass Number23-31 29 11 13
    • OmniClass TitleGas Instantaneous Hot Water Heaters

    Region availability

    North America
    Canada
    United States