Publish your products
Rheem IKONIC Super High Efficiency Condensing Tankless Gas Water Heater with Recirculating Pump

Rheem IKONIC Super High Efficiency Condensing Tankless Gas Water Heater with Recirculating Pump

  • .96 UEF – ENERGY STAR® Rated
  • Save up to 33% per year in energy costs
  • Qualified for local utility rebates
  • Built-in WiFi

Overview

Easy Installation

  • PVC Vent runs up to 70' (2"), 150' (3")
  • Easy set up with full-text digital display and no dip-switches
  • Field gas convertible from natural gas to LP- conversion kit included

Ready for Retrofits

  • Allows flex venting through existing B-vent up to 50'
  • 1/2" Gas line compatibility (subject to local code)
  • Approved for installations in Manufactured Home (Mobile Home) environments

Key Features

  • Stainless steel primary and secondary heat exchangers provide increased efficiency and durability
  • Hot-start programming™ ensures the unit is in a ready state between back-to-back usage, avoiding any cold water bursts –Rheem® Exclusive!
  • Built-in Recirculation pump for instant hot water at the tap (SR models)
  • Built-in EcoNet® wifi capability for direct control from your device (optional for S models)
Specification
  • Dimensions

    Product Depth (in.)13.69"
    Product Height (in.)28.56"
    Product Width (in.)17.31"

    Details

    EcoNet EnabledYes
    Fuel TypeNatural Gas & Propane Field Convertible
    UEF0.96
    Primary Warranty15 Yrs.
    Low NoxYes
    High Altitude CompliantYes
    Recirculation Pump Included

    Standard on SR Models

    Water Savings Setting IncludedYes
    Max GPM11.2
Technical specification
  • Unique ref.ikonic-super-high-efficiency-condensing-tankless-gas-water-heater
  • Product familyTankless
  • Product groupResidential Gas
  • TypeObject (single object)
  • Date of publishing2023-01-26
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationBoiler
  • ETIM CodeEC000392
  • ETIM NameInstantaneous water heater
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 34 13
  • CSI MasterFormat 2014 TitleInstantaneous, Tankless, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 11 13
  • OmniClass TitleGas Instantaneous Hot Water Heaters
  • CSI UniFormat II CodeD2090
  • CSI UniFormat II TitleOther Plumbing Systems

Region availability

North America
Canada
United States