Publish your products
PowerPack ASME Electric Commercial Water Heaters

PowerPack ASME Electric Commercial Water Heaters

PowerPack ASME series commercial electric water heaters deliver a maximum of 190° F water and are designed for general use or point-of-use

Benefits

  • Delivers 90-190° F water
  • Installs close to fixtures, eliminating the wait for hot water
  • Long-life ASME tank design: Proprietary steel formulation with high temperature porcelain enamel maximizes corrosion resistance
  • Lifeguard™ heating elements: Resist corrosion and burnout; separate screw-in type elements feature a stainless steel outer sheath of Incoloy® 840, which surrounds the Nichrome wire filament
  • Immersion thermostat
  • Water Connections: Hot outlet and cold inlet are 3/4" NPT plastic lined nipples which prevent excessive turbulence of heated water and results in optimum tank draw

Efficiency

  • 98 Percent maximum recovery efficiency
  • Minimal heat loss: majority of the tank surface area is insulated with 2-1/2" rigid polyurethane foam insulation

System Sentinel

  • Exclusive diagnostic system with glowing LEDs that verify heating element operation. LEDs pin point the exact location of functioning or non-functioning heating elements

Capacity & Dimensions

  • 13 Gallons: 28-1/2" tall
  • 19.9 Gallons: 36-1/2" tall
  • 30 Gallons: 49-1/4" tall
  • 40 Gallons: 53-3/4" tall

Plus…

  • Integral fusing on each element
  • Two magnesium anode rods for long life and corrosion resistance
  • Full-flow, full-port, brass drain valve
  • Temperature and pressure relief valve, factory installed
  • Electrical Connections: Pre-wired, accessible control box with multiple knock-outs on side in size selections to match the National Electric Code. Sizes range from 1/2" to 2". A grounding screw is provided for attaching an equipment grounding conductor
  • Single Panel Control Box with Hinged Door: Provides immediate access to all electrical components and elements
  • Terminal Block: All models are equipped with U.L. listed terminal blocks for simplicity of installation. The terminal block will accept either copper or aluminum field connect wire
  • 120 Volt Control Circuit: All units are furnished with a fused 120 volt control circuit. This circuit is created by an internal multi-tap transformer of unique design that has four (4) taps for the primary voltages, 208, 240, 277 and 480

Technical specification
  • Unique ref.rheem-e12a-e40a
  • Product familyWater Heaters
  • Product groupCommercial Electric
  • TypeObject (single object)
  • Date of publishing2018-12-18
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • Uniclass 2015 CodePr_60_60_96_28
  • Uniclass 2015 DescriptionElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit