Publish your products
Mid Efficiency 8.4 GPM Indoor EcoNet Enabled Tankless Water Heater

Mid Efficiency 8.4 GPM Indoor EcoNet Enabled Tankless Water Heater

Rheem RTG is a series of ultra low NOx, mid-efficiency tankless gas water heaters designed for continuous hot water

Efficiency

  •  .82 UEF -US
  • .82 EF - Canada
  • With all -copper heat exchanger

Performance

  • EcoNet Enabled - all Tankless products from 2010 to present can connect to EcoNet mobile app via Tankless EcoNet Accessory Kit (REWRA630TWH)
  • Exclusive! Water Savings Setting – upon activation, this setting can save homeowners up to 1,100 gallons of water per year by reducing flow at the tap until set temperature is achieved (optional)
  • Industry Best! Low Flow Activation - Minimum flow rate of .26 GPM and minimum activation flow rate of .40 GPM ensures the user will receive hot water even in low demand situations
  • Recirculation Pump Kit-Ready – Providing faster hot water at the tap and savings of up to 12,000 gallons water/year

Easy Installation and Service

  • 1/2" Gas line compatibility
  • Exclusive! Maintenance Notice Setting - Alerts homeowner, after 500 hours of use, to call for service check (optional)
  • 3"/5" concentric vent system with Integrated condensate collector
  • Connects to Metal Fab. Inc., 3"/5" concentric venting without an adapter

Technology

  • For higher demand applications, accessories available to link multiple units in a load-sharing system

High Altitude Compliant

  • High-altitude capability – up to 8,400 ft. elevation above sea level

Low Emissions

  • Environmentally Friendly ultra low NOx burner meets SCAQMD rule 1146.2 requirements

Safety

  • Exclusive! Guardian OFW™overheat film wrap - prevents dangerous temperatures and provides industry best side-to-side clearance of 1/2 inch
  • Exclusive! Hot Start Programming - Minimizes cold water bursts by staying in ready-fire state for back-to-back hot water needs

Plus…

  • Digital remote control and 10 ft. of thermostat wire included
  • Requires 120V power supply  (indoor models only)
  • Industry Best! Freeze protection to -30°F
  • Maximum water temperature is 140°F. For higher temperature applications, upgrade kits are available

Technical specification
  • Unique ref.rheem_rtg-84dv
  • Product familyTankless
  • Product groupCommercial Gas
  • TypeObject (single object)
  • Date of publishing2018-12-18
  • Edition number1
  • Height (inches)25.63
  • Width (inches)13.88
  • Depth (inches)9.88
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • ETIM CodeEC000392
  • ETIM NameInstantaneous water heater
  • Uniclass 2015 CodeSs_55_70_38_45
  • Uniclass 2015 DescriptionInstantaneous hot water supply systems
  • CSI MasterFormat 2014 Code22 34 13
  • CSI MasterFormat 2014 TitleInstantaneous, Tankless, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 11 13
  • OmniClass TitleGas Instantaneous Hot Water Heaters

Region availability

North America
Canada
United States