We are using cookies to provide our services

By using our services you agree to our use of cookies

Commercial Condensing Tankless - Outdoor

Unique ref.: RTGH_C_Outdoor
Brand: Rheem Manufacturing Company
Product family: Tankless
Product group: Commercial Gas
Width (inches): 18.5
Height (inches): 27.5
Depth (inches): 9.75
Date of publishing: 2018-09-10
Edition number: 1
Type: Object (single object)
Download (6)

Efficiency

  • 95% Thermal Efficiency with stainless steel condensing heat exchanger
  • Intelligent electronic controls designed to increase energy efficiency and safety

Performance

  • Low flow fixture compatible – Industry minimum flow rate of .26 GPM and minimum activation flow rate of .40 GPM ensures the user will receive hot water even in low demand situations
  • Recirculation Pump Kit-Ready – Quickly pairs with our Recirculation Pump kit to provide instantaneous hot water at the tap2

Easy Installation and Service 

  • Built-in condensate neutralizer
  • No venting required for outdoor models
  • 1/2" Gas line compatibility on every model
  • Exclusive! Maintenance Notice Setting Alerts – flashing a warning code to call for service check
  • Self-diagnostic system for easy installation and service
  • Digital display shows temperature setting and maintenance codes
  • High altitude capability up to 8,400 ft
  • Commercial Project Sizing Available from Rheem Applications Engineers
  • Digital remote control and 10 ft. of thermostat wire included
  • Freeze protection to -30°F

Technology

  • Manifold control models - with factory installed translator links up to 20 units
  • Hot-start programming - helps minimize fluctuation in water temperature, referred to as “cold water sandwich”, during periods of frequent on/off operation
  • Exclusive! Overheat film wrap with industry-best side to side clearance of 1/2 inch

Parts & Accessories

  • EZ Rack Kit
  • AllClear®  Water Treatment System


Material main: Stainless steel
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 82

BIMobject Category: HVAC - Water Heaters
Uniclass 1.4 Code: L71134
Uniclass 1.4 Description: Instantaneous water heaters
Uniclass 2.0 Code: SS-55-70-40-45
Uniclass 2.0 Description: Instantaneous Hot Water Supply Systems
Uniclass 2015 Code: Ss_55_70_38_45
Uniclass 2015 Description: Instantaneous hot water supply systems
CSI MasterFormat 2014 Code: 22 34 13
CSI MasterFormat 2014 Title: Instantaneous, Tankless, Gas Domestic Water Heaters
OmniClass Number: 23-31 29 11 13
OmniClass Title: Gas Instantaneous Hot Water Heaters
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Cold Water Connection Size 0.75
Depth 9.75
Flow Rate 0.26 gpm — 9.5 gpm
Gas Connection Size 0.75
Height 27.5
Hot Water Connection Size 0.75
Hot Water Outlet Connection Size 0.75
Ignition Type Forced Combustion
Input Rating Btu/hr 11000 % — 199900 %
Shipping Weight 82
Temperature Range 85 - 180
Thermal Efficiency 95 % — 96 %
Total Height 27.5
Width 18.5

All BIM objects are real products from real manufacturers confirmed and approved