Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rheinzink/products/49444cd9-c056-4d56-a61d-2a065f078233
Home
Categories
Construction
Roof Accessories
Gutter corner half-round (size 333, outside 90°, deep-drawn, prePATINA graphite-grey)
Unavailable in United States
RHEINZINK
Follow
Gutter corner half-round (size 333, outside 90°, deep-drawn, prePATINA graphite-grey)
Download
Technical specification
Technical specification
Unique ref.
RZK010058
Product family
Zinc Covering
Product group
Gutter corner half-round (size 333, outside 90°, deep-drawn, prePATINA graphite-grey)
Type
Object (single object)
Date of publishing
2019-03-01
Edition number
1
Classification
Classification
BIMobject Category
Construction - Roof Accessories
Region availability
Europe
Germany
Similar products
InOvate
477 DryerJack - Airflow Efficient Roof Vent, Low Profile
4.8
(
5
)
Download
New Concept Louvers
Trenton Series Windowed Cupola with Pagoda Style Roof
4.5
(
8
)
Download
ErectaStep
Industrial Crossover Stairs
3.8
(
12
)
Download
Metal-Era
Seal-Tite XL Gutter
Download
Unirac
Flat Roof Solar Panel Mount - EcoFoot5D
Download
Metal-Era
One Edge Coping
Download