Publish your products
Robern YM3640RIFPD4 Vitality Lighted Mirror
Robern

Robern YM3640RIFPD4 Vitality Lighted Mirror

  • 36" x 40".
  • Cool, invigorating tones (4000K) simulate bright daylight to jumpstart your day and provide ideal task lighting.
  • The vitality lighted mirror collection offers remarkably accurate color rending at 90+ CRI, so you can see your truest reflection.
  • Smooth, flicker-free dimming.
  • Robern uses energy efficient leds to achieve quality task lighting.
  • Defogging.

As Featured on Amazon.com

Specification
  • Technical Details

    Part Number: YM3640RIFPD4
    Item Weight: 27.2 pounds
    Product Dimensions: 42.2 x 38.4 x 3.8 inches
    Style: Modern
    Material: Anodized Aluminium/Mirror
    Shape: Rectangular
    Item Package Quantity: 1
    Included Components: Mirror, Mounting Bracket, Wall Anchor, Washer, Screw, Lower Mounting Blocks

Technical specification
  • Unique ref.Robern-YM3640RIFPD4-Vitality-Lighted-Mirror
  • Product familyMirror
  • Product groupLighted Mirror
  • TypeObject (single object)
  • Date of publishing2019-02-27
  • Edition number1
Related
  • Material mainMirror Glass
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Mirrors
  • UNSPSC nameBathroom wall treatments
  • UNSPSC code521710
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Region availability

North America
United States

Similar products