This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

CORAYVAC® and CORAYVAC® Modulating Heating Control; Custom-designed infrared heating system

Unique ref.: robertsgordon-corayvac
Brand: Roberts-Gordon LLC
Product family: Commercial and Industrial Infrared Heating System
Product group: CORAYVAC® and CORAYVAC® Modulating Heating Control
Date of publishing: 2015-02-01
Edition number: 1
Type: Object (single object)
Download (9)
High Efficiency, Condensing, Infrared Heating System Featuring Modulating Burners and Advanced Controls

CORAYVAC® is an energy efficient system due to its vacuum operated, burners-in-series design, combined with its ability to condense. Lowering exhaust temperatures puts more heat in the space, less wasted through the exhaust, helping result in additional efficiency and fuel savings.

Even though the continuous CORAYVAC® system is an excellent way to maximize heat distribution, by combining modulating CORAYVAC® burners with CORAYVAC® Modulating Heating Control and our new high efficiency reflectors, the system can be designed to virtually eliminate hot spots and provide the utmost in comfort and fuel efficiency. The combination of gentle, even heat results in one of the most efficient and effective gas-fired, low-intensity, infrared heating systems in the industry today.

A CORAVYAC® low-intensity infrared heating system is not your average "tube heater". CORAYVAC® in a premier infrared heating system for industrial or agricultural facilities that provides flexible design options with the ability to focus heat in a specific area such as loading docks, or heat the entire space to match the specific building requirements.

  • High efficiency reflectors direct more radiant heat to occupied areas than any other reflector in the industry
  • Negative pressure burners-in-series design for increased radiant comfort and even heat distribution
  • Can be designed an on/off system or fully modulating
  • Control options that can integrate with an existing BMS system through BACnet, Modus, or Lonworks. Or be a stand-alone controller.
  • Up to 1.6 mil BTU per system reduces building penetration
  • Design flexibility allows system to provide radiant heat to center of building with a side-wall flue penetration
  • Ideal for use in facilities such as a warehouse, manufacturing, storage, airplane hangar, green house, cannabis house, loading docks, etc..


Material main: Steel
Material secondary: Aluminium
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Heaters
Uniclass 2.0 Code: PR-60-36-72
Uniclass 2.0 Description: Radiant Tube Heaters
Uniclass 2015 Code: Pr_70_60_36_72
Uniclass 2015 Description: Radiant tube heaters
NBS Reference Code: 60-36-72
NBS Reference Description: Radiant Tube Heaters
CSI MasterFormat 2014 Code: 23 55 23
CSI MasterFormat 2014 Title: Gas-Fired Radiant Heaters
OmniClass Number: 23-33 15 17 13
OmniClass Title: Fuel Fired HVAC Radiant Heaters
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Heaters

Name Value
Approved As Indoor (Vented)
Burner Head Cast Iron
Combustion Chamber 16 ga Hot Rolled Heat-Treated Aluminized or Cast Iron
Electrical Supply 120 V, 60 Hz, 0.3 A
Fuel NG ; LPG
Gas Connection Size 1/2" NPT
Input 20000 Btu/Hr ; 40000 Btu/Hr ; 60000 Btu/Hr ; 80000 Btu/Hr ; 90000 Btu/Hr ; 100000 Btu/Hr ; 1100000 Btu/Hr ; 120000 Btu/Hr

BIMobject®