This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Negative Pressure Vacuum Pumps

Unique ref.: robertsgordon-vacuum_pump
Brand: Roberts-Gordon LLC
Product family: Commercial and Industrial Infrared Heating System
Product group: Vacuum Pumps
Date of publishing: 2018-10-11
Edition number: 1
Type: Object (single object)
Download (3)

Negative pressure vacuum pumps draw heat through the heating system to exhaust the products of combustion. Available in 1/3HP, 3/4HP or 2HP, vacuum pumps are able to adapt to multiple different layout options at various input levels. Vantagen®NP multi-burner and CORAYVAC® infrared heating systems utilize vacuum pumps. Each pump is customized to provide optimum efficiency for Roberts Gordon® infrared heaters.

Vacuum pumps are manufactured with high quality materials and components including high temperature sealed motor bearings and silicone acoustical boot. Dynamically balanced impellers reduce motor failures and minimize vibration delivering a long lasting, trouble free product. Most vacuum pumps for infrared heaters provide automatic thermal overload protection. Additionally, each model distributes 3450 rotations per minute. Material frame is comprised of 12 gauge stamped steel with black paint finish. For safety, a field installed pressure switch is included.

All vacuum pumps must have exhaust vented to the outside of the building. Horizontal discharge venting is preferred, but vertical venting is available as an alternative. Based on the type of vent material used and the length of the pipe, a condensate trap should be installed on the inlet side of the pump assembly. Up to 12 infrared heaters can be common vented with one vacuum pump.

Horse Power [Hp]: (EP-100) 1/3, (EP-201/203) 3/4, (EP-301/303) 2

Phase [PH]: (EP-100) 1, (EP-201) 1, (EP-203) 3, (EP-301) 1, (EP-303 3

Hertz [HZ]: 60 (All models)

Voltage [V]: (EP-100) 115/230, (EP-201) 115/230, (EP-203) 208/230/460, (EP-301) 230, (EP-303) 208/230/460

R.P.M.: 3450 (All models)

Motor Enclosure: (EP-100) TENV, (EP-201) TENV, (EP-203) TEFC, (EP-301) TEFC, (EP-303) TEFC

Warranty: Three Year Limited

Gas-fired low-intensity infrared tube heaters are an extremely efficient and high comfort heating solution. Low-intensity tube heaters provide more design flexibility than any other type of infrared heater with the ability to direct heat only where needed in spot heating applications. Or designed to heat and maintain high comfort levels for an entire space, including buildings with high ceilings.

Gas-fired low intensity infrared tube heaters are ideal for applications such as: loading docks (dock doors), auto/vehicle repair shops, warehouses, distribution centers, manufacturing, airplane hangars, high heat-loss areas, greenhouses (e.g. flowers, cannabis, etc...), firehouses, outdoor patios (hospitality), chicken houses, hog houses, horse barns, military, and more!


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Heaters
UNSPSC name: Vacuum pumps
UNSPSC code: 40151502
Uniclass 1.4 Code: JY20
Uniclass 1.4 Description: Pumps
Uniclass 2.0 Code: PR-68
Uniclass 2.0 Description: Pumps
CSI MasterFormat 2014 Code: 43 11 43
CSI MasterFormat 2014 Title: Gas-handling Vacuum Pumps
OmniClass Number: 23-27 17 00
OmniClass Title: Pumps
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Heaters

Name Value
Application Vacuum Pump
Frequency 60 Hz

BIMobject®