Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/5bf469f8-c4f7-4a18-a2bb-152c347b9cad
Home
Categories
Kitchen
Sinks
BEVERLY 860 Single bowl kitchen sink
Available in United States
Roca
Follow
BEVERLY 860 Single bowl kitchen sink
Fireclay single bowl kitchen sink
Download
Technical specification
Technical specification
Unique ref.
366067xx0
Product family
Kitchen sinks
Product group
Beverly
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
205
Width (mm)
500
Depth (mm)
850
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=366067..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={9BB3D62E-E08C-482F-95BD-0617111B84B6}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/366067..0/
Related
Related
Material main
Fireclay
Designed in
Spain
Classification
Classification
BIMobject Category
Kitchen - Sinks
IFC classification
Sanitary Terminal
Similar products
Roca
PRAGA 790mm Stainless steel single bowl kitchen sink
4.6
(
32
)
Download
Roca
PRAGA 550mm Stainless steel single bowl kitchen sink
4.4
(
37
)
Download
Roca
PRAGA 500mm Stainless steel single bowl kitchen sink
4.8
(
17
)
Download
Roca
J 900 Double bowl kitchen sink
4.5
(
20
)
Download
Roca
J 800 Double bowl kitchen sink
4.5
(
10
)
Download
Roca
BERGEN 860 QUARZEX® double bowl kitchen sink
4.3
(
9
)
Download