Publish your products
J 800 Single bowl kitchen sink and right drainer
Roca

J 800 Single bowl kitchen sink and right drainer

5.0 out of 5 stars5.0(6 reviews)
Stainless steel single bowl kitchen sink and right drainer
Technical specification
  • Unique ref.870230801
  • Product familyKitchen sinks
  • Product groupJ
  • TypeObject (single object)
  • Date of publishing2016-01-22
  • Edition number1
  • Height (mm)155
  • Width (mm)435
  • Depth (mm)800
Related
  • Material mainStainless steel
  • Designed inSpain
Classification
  • BIMobject CategoryKitchen - Sinks
  • IFC classificationSanitary Terminal
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit