Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/505c3027-2714-4bab-82b4-ee1610930779
Home
Categories
Kitchen
Sinks
RUEDO Single bowl kitchen sink
Available in United States
Roca
Follow
RUEDO Single bowl kitchen sink
4.5
(12 reviews)
Stainless steel single bowl kitchen sink
Download
Technical specification
Technical specification
Unique ref.
870810515
Product family
Kitchen sinks
Product group
Ruedo
Type
Object (single object)
Date of publishing
2016-01-22
Edition number
1
Height (mm)
180
Width (mm)
510
Depth (mm)
510
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=870810515
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={66690C94-31A4-4E88-AE35-AEA1F54BA4CA}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/870810515/
Related
Related
Material main
Stainless steel
Designed in
Spain
Classification
Classification
BIMobject Category
Kitchen - Sinks
IFC classification
Sanitary Terminal
Similar products
Roca
PRAGA 790mm Stainless steel single bowl kitchen sink
4.6
(
32
)
Download
Roca
PRAGA 550mm Stainless steel single bowl kitchen sink
4.4
(
37
)
Download
Roca
PRAGA 500mm Stainless steel single bowl kitchen sink
4.8
(
17
)
Download
Roca
HENARES Laundry sink
4.6
(
18
)
Download
Roca
J 900 Double bowl kitchen sink
4.5
(
20
)
Download
Roca
SIENA 860 Stainless steel double bowl kitchen sink
4.7
(
18
)
Download