Publish your products
Rockfon Hub - Acoustic room in room solution
Rockfon Hub - Acoustic room in room solution
Rockfon Hub - Acoustic room in room solution
Rockfon Hub - Acoustic room in room solution
Rockfon Hub - Acoustic room in room solution
Rockfon Hub - Acoustic room in room solution
Rockfon Hub - Acoustic room in room solution
    Rockfon

    Rockfon Hub - Acoustic room in room solution

    Turn open plan into open choice.

    Rockfon Hub suspended islands let you design acoustic zones that can be curtained off to bring fluidity to the open plan. Bring multipurpose flexibility to your interiors by creating acoustically optimised areas where people can concentrate, brainstorm, meet or talk in private.

    Rockfon Hub comes in a choice of designer colours from biophilic greens to deep blue, cool grey or crisp white and complement any existing acoustic solutions perfectly. Plus, you can add a felt cover to the frame, as well as lighting and curtains of your choice to create fluid designs that connect areas and rebalance open plan with intimacy and style. To simplify installation, we also offer plug and play kits along with onsite support from Rockfon.

    Rockfon Hub is available in 4 sizes: 

    • 3000x4800 (Small)
    • 3600x4200 (Medium)
    • 4800x4800 (Large)
    • 4800x7200 (Extra-Large)
    Specification
    • Rockfon Hub

      Sound Absorption: αw: 0,95 (Class A) — for the tiles

      Reaction to Fire: A1 for the tiles and grid components;

    Technical specification
    • Unique ref.rockfon-hub-acoustic-room-in-room-solution
    • TypeBuilding Material
    • Date of publishing2022-11-30
    • Edition number1
    • Width (mm)3000
    • Depth (mm)4800
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City