Publish your products
Rockfon Sonar dB 46
Rockfon Sonar dB 46
Rockfon Sonar dB 46
    Rockfon
    Archived

    Rockfon Sonar dB 46

    Combines enhanced room-to-room sound insulation as well as a high level of sound absorption (Class A) in areas where privacy and acoustical comfort is important Made from a 50mm dual layer stone wool core with a high performance membrane sandwich construction which reduces the transmission of noise from room-to-roomWide range of dimensions in concealed, semi-concealed and visible grid optionsLight weight sound insulating tile, easy to install and clean with a vacuum or damp cloth
    Technical specification
    • Unique ref.uk-rockfon-Sonar-dB-46
    • Product familyModular ceiling
    • Product groupSonar dB46
    • TypeObject (single object)
    • Date of publishing2018-08-10
    • Edition number1
    • Depth (mm)50
    Related
    • Material mainStone Wool
    • Material secondarySteel
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryConstruction - Ceilings
    • IFC classificationCeiling
    • ETIM CodeEG000041
    • ETIM NameConsumer electronics
    • UNSPSC nameCeiling panels
    • UNSPSC code30161602
    • Uniclass 2015 CodeSs_30_25_22_90
    • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit