Publish your products
Rockpanel Chameleon
Rockpanel Chameleon
    Rockpanel

    Rockpanel Chameleon

    3.4 out of 5 stars3.4(5 reviews)

    Changing times - changing colour.

    Only to Rockpanel. Rockpanel Chameleon is the facade, that will never be the same. Depending on the viewing angle or the sun’s reflection, the facade will transform into a new vibrant colour due to a special crystal effect layer. The effect remains the same for decades -Dare to be extraordinary with Rockpanel Chameleon.

    Why Rockpanel Chameleon?

    • Standard ProtectPlus coating
    • Striking Chameleon effect
    • Makes every head turn
    • Surface constantly changes
    • Special crystal effect layer
    • Very colourfast
    • High self-cleaning capacity
    Specification
    • Fire classification:
      Rockpanel A2 8 mm; A2-s1, d0 (or A2-s2, d0 depends on application)
      A2 9 mm and Premium A2 11 mm: A2-s1, d0 (or A2-s2, d0 depends on application)

      Artificial Weathering Resistance:
      after 3000 hr: class 4-5 or better according ISO 105-A02
      after 5000 hr: class 4 or better according ISO 105-A02

      Cumulative dimensional change:
      Rockpanel A2 8 mm: 0.072% (length and width)
      A2 9 mm and Premium A2 11 mm: 0.064% (length and width)

    Technical specification
    • Unique ref.RP_Chameleon
    • Product familyCladding
    • Product groupExterior Cladding
    • TypeBuilding Material
    • Date of publishing2014-01-16
    • Edition number2
    • Height (mm)1200
    • Width (mm)3050
    • Depth (mm)8
    Related
    • Material mainStone Wool
    • Material secondaryStone Wool
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameStone tiles or flagstones
    • UNSPSC code30131702

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Spain
    Sweden
    Switzerland
    United Kingdom