Publish your products
Rockpanel Natural
Rockpanel Natural
    Rockpanel

    Rockpanel Natural

    3.7 out of 5 stars3.7(7 reviews)

    The true beauty of a facade is sometimes quite puristic. Be brave – let the sun, wind and rain play their part. Without applying paint or surface sealer, Rockpanel Natural allows the elements to take an active role in your facade.

    Your building fits organically into its surroundings, in an interactive way from day one. When you're looking for a unique and innovative facade, Rockpanel Natural might just be exactly what you need.

    Rockpanel Natural has quite an extraordinary feature: the boards change under the effects of the weather. The fresh yellowish green colour scheme turns into a velvety, slightly sparkling brownish red surface over time. The effect is similar to the way wood takes on a patina under the effects of the weather.

    Cradle to Cradle Certified®

    Rockpanel Natural is Cradle to Cradle Certified® at silver level. It confirms that the product is safe, more sustainable and supports a circular product lifecycle that contributes to a more sustainable future.

    Cradle to Cradle Certified® is a globally recognised initiative that credits solutions that support the circular economy and have a positive impact on both people and the planet.

    Why Rockpanel Natural?

    • Cradle to Cradle Certified®
    • Our most natural and sustainable board
    • Allow the elements to take an active role
    • One of a kind facade
    • Beauty in its purest form
    • Fits organically into its surrounding
    • Unique and innovative


    Specification
    • Fire classification: Durable quality: B-s2, d0
      Thickness: 10 mm

      Coefficient of thermal expansion:
      Durable quality: 10,5 · 10-3 mm/m·K

    Technical specification
    • Unique ref.RP_Natural
    • Product familyCladding
    • Product groupExterior Cladding
    • TypeBuilding Material
    • Date of publishing2014-01-16
    • Edition number2
    • Height (mm)1200
    • Width (mm)3050
    • Depth (mm)10
    Related
    • Material mainStone Wool
    • Material secondaryStone Wool
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)10.5
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameStone tiles or flagstones
    • UNSPSC code30131702

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Sweden