Publish your products
Rockpanel Woods
Rockpanel Woods
    Rockpanel

    Rockpanel Woods

    The beauty of wood. The fire resilience of stone.

    Rockpanel Woods radiates the warm, authentic and organic glow of natural wood, while still providing the durability, stability, and fire resilience of stone. Pleasing to the eye, and in perfect harmony with natural surroundings -Be unique by nature with Rockpanel Woods.

    Rockpanel Woods at a glance

    • Authentic wood look
    • No visual repetition
    • Wood that does not burn
    • Low maintenance 
    • Colourfast
    Specification
    • Fire classification:
      Rockpanel A2 8 mm; A2-s1, d0 (or A2-s2, d0 depends on application)
      A2 9 mm and Premium A2 11 mm: A2-s1, d0 (or A2-s2, d0 depends on application)

      Artificial Weathering Resistance:
      after 3000 hr: class 4-5 or better according ISO 105-A02
      after 5000 hr: class 4 or better according ISO 105-A02

      Cumulative dimensional change:
      Rockpanel A2 8 mm: 0.072% (length and width)
      A2 9 mm and Premium A2 11 mm: 0.064% (length and width)

    Technical specification
    • Unique ref.RP_Woods
    • Product familyCladding
    • Product groupExterior Cladding
    • TypeBuilding Material
    • Date of publishing2014-01-16
    • Edition number2
    • Height (mm)1200
    • Width (mm)3050
    • Depth (mm)8
    Related
    • Material mainStone Wool
    • Material secondaryStone Wool
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameStone tiles or flagstones
    • UNSPSC code30131702

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Spain
    Sweden
    Switzerland
    United Kingdom