This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

CONLIT 150 (LT)

Unique ref.: LT_CONLIT_150
Brand: ROCKWOOL
Product family: Panels
Product group: Curtain Walls
Width (mm): 1200
Depth (mm): 2000
Date of publishing: 2020-02-14
Edition number: 1
Type: Building Material
Download (1)

Akmens vatos plokštės CONLIT 150 yra naudojamos įvairaus tipo ir skerspjūvio plieninių laikančiųjų konstrukcijų ir elementų - sijų ir kolonų, bei gelžbetoninių konstrukcijų (perdenginių, sienų, sijų ir kolonų) priešgaisrinei izoliacijai, bei kaip papildoma priešgaisrinė danga medinėms konstrukcijoms.

Stone wool slabs CONLIT 150 are used for different types of hanging elements and constructions - beams and  pillars for steel elements, reinforced concrete constructions (over the ceilings, walls, beams and pillars) as firesafe insulation. Also it could be applied on wooden constructions as additional firesafe cover. 

[Product by UAB ROCKWOOL (Lithuania). Please check availability in your country]


Firesafety insulation are with density of 165 kg/m3. It could guarantee fire resistance up to REI240.


Material main: Stone Wool
Material secondary: Mineral wool
Designed in: Lithuania
Manufactured in: Poland

BIMobject Category: Building Materials - Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
This product is available in:
Europe
  • Lithuania

BIMobject®