Publish your products
Ecorock Duo (FR)
ROCKWOOL

Ecorock Duo (FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] ECOROCK DUO is an uncoated, dual density stone wool insulation board comprising a robust outer surface, desinged for façades insulation under coating. ECOROCK DUO is incombustible; consequently it does not contribute to the development of the fire (Euroclass A1). The use of an incombustible stone wool insulation allows compliance with the requirements of technical instruction IT no. 249. The ECOROCK procedure for external insulation under coating is perfectly suited to the fire regulations for high buildings (IGH), buildings open to the public (ERP) and housing of all categories. ADVANTAGES : Non-combustible (Euroclass A1). IGH (high building) and ERP (establishments open to the public) compatible. Excellent thermal performance.
Specification
  • Stone wool insulation double-density board. Thermal conductivity (ACERMI) = 0,035 W/m.K Two layers density : 70 and 120 kg/m3
Technical specification
  • Unique ref.RWF_ECOROCK_DUO
  • Product familyInsulation
  • Product groupVertical Wall - ETICS
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)1200
  • Width (mm)600
  • Depth (mm)240
Related
  • Material mainStone Wool
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 13.19
  • CSI MasterFormat 2014 TitleMineral Board Insulation
  • OmniClass Number23-13 25 21 15 13
  • OmniClass TitleRock Wool Blanket Sound Isolation Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit