Publish your products
Jetrock 2 (FR)
ROCKWOOL

Jetrock 2 (FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] JETROCK 2 is a stone wool granulated insulation for blowing process. APPLICATION JETROCK 2 is used for the insulation of loft horizontal roofs by mechanized blowing. PRODUCT BENEFITS λ 44: excellent thermal performance in summer and winter; Really stable in wind without deflector and up to a wind speed of 126 km / h; Strong durability over time (S1 classification). Non-combustible (Euroclasse A1). Rot-proof and non-hydrophilic (good reaction to moisture impacts).
Specification
  • Stone wool blown insulation granulated. Thermal conductivity (ACERMI) = 0,044 W/m.K Non-combustible (Euroclasse A1). Density : env. 21,5 kg/m3
Technical specification
  • Unique ref.RWF_JETROCK_2
  • Product familyInsulation
  • Product groupBlowing - Loft Roof Horizontal Insulation
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)1200
  • Width (mm)600
  • Depth (mm)670
Related
  • Material mainStone Wool
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 13.19
  • CSI MasterFormat 2014 TitleMineral Board Insulation
  • OmniClass Number23-13 25 21 15 13
  • OmniClass TitleRock Wool Blanket Sound Isolation Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit