Publish your products
Rock Up C Soudable (FR) under bituminous membrane for flat concrete roof (with technical area)
Rock Up C Soudable (FR) under bituminous membrane for flat concrete roof (with technical area)
    ROCKWOOL

    Rock Up C Soudable (FR) under bituminous membrane for flat concrete roof (with technical area)

    [Product by ROCKWOOL France S.A.S. Please check availability in your country] ROOF COMPOSITION from inside to outside : - Masonry support element: 230mm concrete slab - Coating (EIF) - Vapor barrier - ROCKUP C SOUDABLE - Bituminous bilayer membrane (welded) ROCK UP C SOUDABLE is a singe density (50 to 60 mm thick) or dual density (70 to 160 mm thick) stone wool board coated with a layer of bitumen and a thermo-fusible film. APPLICATION : It is used for inaccessible falt roofs insulation, on masonry and concrete support elements (in accordance with DTU 43.1). It can be used for specific applications like flat roofs with technical zones, green roofs and under photovoltaic panels systems.
    Specification
    • 50 and 60 mm thicknesses : Stone wool insulation mono-density rigid board with bitumen film on top. Thermal conductivity (ACERMI) = 0,042 W/m.K Density : 175 kg/m3 70+ mm thicknesses : Stone wool insulation double-density board with bitumen film on top. Thermal conductivity (ACERMI) = 0,039 W/m.K Two layers density : average 165 kg/m3
    Technical specification
    • Unique ref.RWF_SYS_TTB_MEMB_C
    • Product familyInsulation
    • Product groupFlat Roof Insulation
    • TypeObject (single object)
    • Date of publishing2018-09-12
    • Edition number1
    • Height (mm)1000
    • Width (mm)1200
    • Depth (mm)395
    Related
    • Material mainStone Wool
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationWall

    Region availability

    Africa Europe
    Algeria
    France
    Côte d'Ivoire
    Libya
    Mauritania
    Morocco
    Senegal
    South Africa
    Tunisia
    Western Sahara
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit