Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rockwool/products/f6bbb009-4a05-4942-b9a6-f52fcacd0ff4
Home
Categories
Building Materials
Insulation
Monrock MAX E (HU)
Unavailable in United States
ROCKWOOL
Follow
Monrock MAX E (HU)
A Monrock Max E különösen alkalmas egyenes rétegrendű, nem járható, egyhéjú lapostetők hő- és hangszigetelésére, tűzterjedés megakadályozására.
Download
Specification
Specification
Egyenes rétegrendű, nem járható, egyhéjú lapostetők hő- és hangszigetelésére, tűzterjedés megakadályozására.
Technical specification
Technical specification
Unique ref.
monrock-max-e-1000-hu
Product family
Insulation
Product group
Flat Roof Insulation
Date of publishing
2020-09-25
Edition number
1
Width (mm)
1000
Links
Links
Product url
https://www.rockwool.hu/termekeink/lapostetipari-csarnok-szigetelesek/laposteto-hoszigetelo-lemez/monrock-max-e/??utm_source=bimobject&utm_medium=backlinks&utm_campaign=bim_model
Installation instructions
https://www.rockwool.hu/termekeink/lapostetipari-csarnok-szigetelesek/laposteto-hoszigetelo-lemez/monrock-max-e/?selectedCat=m%C5%B1szaki%20inform%C3%A1ci%C3%B3#Eszk%C3%B6z%C3%B6k,%C3%9Atmutat%C3%B3k%C3%A9sLet%C3%B6lt%C3%A9sek??utm_source=bimobject&utm_medium=backlinks&utm_campaign=bim_model
Product certification
https://www.rockwool.hu/termekeink/lapostetipari-csarnok-szigetelesek/laposteto-hoszigetelo-lemez/monrock-max-e/?selectedCat=m%C5%B1szaki%20inform%C3%A1ci%C3%B3#Eszk%C3%B6z%C3%B6k,%C3%9Atmutat%C3%B3k%C3%A9sLet%C3%B6lt%C3%A9sek??utm_source=bimobject&utm_medium=backlinks&utm_campaign=bim_model
Technical description
https://www.rockwool.hu/termekeink/valaszfal-szigetelesek/airrock-hd/?selectedCat=m%C5%B1szaki%20inform%C3%A1ci%C3%B3#M%C5%B1szakiadatok%C3%A9sm%C3%A9retek??utm_source=bimobject&utm_medium=backlinks&utm_campaign=bim_model
Related
Related
Material main
Stone Wool
Designed in
Hungary
Manufactured in
Hungary
Classification
Classification
BIMobject Category
Building Materials - Insulation
IFC classification
Material
UNSPSC name
Insulation
UNSPSC code
3014
Uniclass 2015 Code
Pr_25_57_06_53
Uniclass 2015 Description
Mineral wool insulation
CSI MasterFormat 2014 Code
07 21 00
CSI MasterFormat 2014 Title
Thermal Insulation
OmniClass Number
23-13 25 19
OmniClass Title
Thermal Insulation
Region availability
Europe
Hungary
Similar products
ROCKWOOL
Comfortbatt®
Download
ROCKWOOL
Multifix™
Download
ROCKWOOL
Cavityrock®
Download
ROCKWOOL
Toprock® DD
Download
ROCKWOOL
Comfortboard® 110
Download
Armatherm Thermal Bridging Solutions
ArmaGirt™ Z Girt - Cladding (US)
Download