Publish your products
Rockworth Canteen Chair - Enrich Chair - 03ENR01XX
Rockworth

Rockworth Canteen Chair - Enrich Chair - 03ENR01XX

Technical specification
  • Unique ref.Rockworth_Canteen_Chair_Enrich_Chair_03ENR01XX
  • Product familyOffice Furniture
  • Product groupOffice Chairs
  • TypeObject (single object)
  • Date of publishing2026-01-06
  • Edition number1
  • Height (mm)755
  • Width (mm)525
  • Depth (mm)520
Related
  • Material mainPlastic
  • Material secondaryPlastic
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Office Chairs
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit