Publish your products
Rockworth Cuben Lounge Chair with Castors
Rockworth Cuben Lounge Chair with Castors
    Rockworth

    Rockworth Cuben Lounge Chair with Castors

    Technical specification
    • Unique ref.Rockworth_Cuben_Lounge_Chair_with_Castors
    • Product familyOffice Furniture
    • Product groupOffice Chairs
    • TypeObject (single object)
    • Date of publishing2025-07-16
    • Edition number1
    • Height (mm)800
    • Width (mm)650
    • Depth (mm)650
    Related
    • Material mainFabric
    • Material secondaryNylon
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit