Publish your products
Rockworth EDEN MEETING CHAIR
Rockworth

Rockworth EDEN MEETING CHAIR

Technical specification
  • Unique ref.Rockworth_EDEN_MEETING_CHAIR
  • Product familyOffice Furniture
  • Product groupOffice Chairs
  • TypeObject (single object)
  • Date of publishing2025-07-16
  • Edition number1
  • Height (mm)880
  • Width (mm)630
  • Depth (mm)630
Related
  • Material mainSteel
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • OmniClass Number23-21 13 00
  • OmniClass TitleRetail and Office Equipment and Furnishings
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit