Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/5533b115-1091-48fc-b4bd-18a73192afff
Home
Categories
Furniture
Sofas
Rockworth Eve Modular Soft Seating
Available in United States
Rockworth
Follow
Rockworth Eve Modular Soft Seating
Download
Technical specification
Technical specification
Unique ref.
Rockworth_Eve_Modular_Soft_Seating
Product family
Sofas & Armchairs
Product group
Sofa
Type
Object (single object)
Date of publishing
2026-05-11
Edition number
1
Height (mm)
1200
Width (mm)
1800
Depth (mm)
1800
Related
Related
Material main
Wood
Material secondary
Vinyl
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Sofas
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download