Publish your products
Rockworth GINGER STOOL BAR (PLASTIC SHELL)
Rockworth GINGER STOOL BAR (PLASTIC SHELL)
    Rockworth

    Rockworth GINGER STOOL BAR (PLASTIC SHELL)

    Technical specification
    • Unique ref.Rockworth_GINGER_STOOL_BAR_PLASTIC_SHELL
    • Product familySofas & Armchairs
    • Product groupStool Bar
    • TypeObject (single object)
    • Date of publishing2025-07-16
    • Edition number1
    • Height (mm)1060
    • Width (mm)530
    • Depth (mm)530
    Related
    • Material mainPolypropylene
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit